V53 Series, 5/2 valve, sol/spring, 24Vdc, 1/2" NPT ports

Item: V53T517A-A213JB
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Connector type:22mm Industrial standard
Operation:5/2
Actuation:Sol/Spring
Manual override:Locking
Port size:1/2" NPT
Voltage:24Vdc

Technical Details

AttributeValue
Media:Compressed air
Port size:1/2" NPT
Operation:5/2
Actuation:Sol/Spring
Voltage:24Vdc
Manual override:Locking
Mounting:In-line or fixed length manifold
Connector type:22mm Industrial standard
Nuts and screws:Nickel plated steel
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Flow coefficient:2.48 Cv
Operating pressure:29 ... 116 psi
Maximum operating pressure:8 bar

Accessories

Electrical Plugs

Cable grip connector, 22mm coil, 24 Vdc, with indicator light

Item:54934-08
Connector type:Cable grip with indicator and surge suppression
Voltage:24Vac/dc
 StockedQuantity

Fittings

90° Swivel Elbow, 1/2" tube O/D, 1/2" NPT thread

Item:C24470748
Shape:Elbow
O/D Tube:1/2
Thread:1/2" NPT
 StockedQuantity

Mountings

V5x Series blanking plate for 1/2" NPT ports

Item:V530551
Operation:5/2
Port size:1/2" NPT

Silencers

Porous plastic muffler, 1/2" NPT thread

Item:C/S4
Materials:Polyethelene
Thread:1/2" NPT
 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov