V62 Series 5/3 APB non-locking solenoid actuated/solenoid actuated 3/8" NPT ported valve

Item: V62S611A-A3000A
  • Low Power
  • High Flow
  • Maintenance Free
  • Fixed Length Manifold Available
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Non-Locking
Port size:3/8" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Electrical Plugs

Cable grip connector, 22mm coil, 120 Vac/Vdc, with indicator light

Item:54934-02
Connector type:Cable grip with indicator and surge suppression
Voltage:110 … 120Vac/dc

Cable grip connector, 22mm coil, 24 Vdc, with indicator light

Item:54934-08
Connector type:Cable grip with indicator and surge suppression
Voltage:24Vac/dc

Technical Details

Media:Compressed air
Port size:3/8" NPT
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Pilot:Internal
Manual override:Non-Locking
Operating temperature:14 ... 122 °F
Operating temperature:-10 ... 50 °C
Flow coefficient:1.90 Cv
Operating pressure:44 ... 145 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov