VHLA Series, 4/3 COE rotary hand valve, manual, 1/2" NPT ports

Item: VHLA401-04A
  • Aluminum alloy body for heavy applications
  • Detented center position
  • Easy to grasp and rotate handle
  • Cv range of 0.4 to 3.1
  • Port sizes of 1/4", 3/8", and 1/2"
  • 2 or 3 position functions available
Operation:4/3
Function:COE
Port size:1/2" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Accessories

Technical Details

Media:Compressed air
Port size:1/2" NPT
Operation:4/3
Function:COE
Body:Aluminum
Operating temperature:23 ... 140 °F
Operating temperature:-5 ... 60 °C
Flow coefficient:3.10 Cv
Maximum operating pressure:10 bar
Maximum operating pressure:140 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov