VS18 Series, 5/3 COE valve, sol/sol (115Vac) with soft seal spool, non-locking

Item: VS18S711DF318A
  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • Dual spool technology
  • ATEX
  • Universal PNP/NPN 24 Vdc Multipole
Protection Class:IP65
Operation:5/3
Function:COE
Actuation:Sol/Sol
Manual override:Non-Locking
Voltage:115V 50/60 Hz
Spool technology:Softseal spool
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Gauges

Regulator plate replacement gauge

Item:V70534-500
Materials:Diecast aluminum

Output Boards

VS18 Series 4-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872200-KF00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

VS18 Series 6-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872201-KF00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

VS18 Series 8-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872202-KF00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

VS18 Series 12-station, 44-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872204-KF00
Electrical connection:44 pin D-sub connector
Voltage:24Vdc

VS18 Series 4-station, 15-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872205-KF00
Electrical connection:15 pin D-sub Connector
Voltage:24Vdc
no image

VS18 Series 10-station, 44-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872206-KF00
Electrical connection:44 pin D-sub connector
Voltage:24Vdc

VS18 Series 2-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS1872208-KF00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac

VS18 Series 4-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS1872209-KF00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac
no image

VS18 Series 6-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS1872210-KF00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac

VS18 Series 8-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS1872211-KF00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac

VS18 Series 2-station, 9-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872217-KF00
Electrical connection:9 Pin D-Sub Connector
Voltage:24Vdc

VS18 Series 2-station, 15-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872218-KF00
Electrical connection:15 pin D-sub Connector
Voltage:24Vdc

VS18 Series 2-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS1872219-KF00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

Technical Details

Media:Compressed air
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:115V 50/60 Hz
Pilot:Internal
Manual override:Non-Locking
Protection Class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Nuts and screws:Zinc plated steel
Seals:HNBR
Springs:Stainless steel
Body:Diecast aluminum
Certification:ATEX;UL 429 - 5th Edition
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:0.66 Cv
Operating pressure:29 ... 145 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov