VS18 Series Mini ISO Valve

Item: VS18SG11DF313A
  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • Dual spool technology
  • ATEX
  • Universal PNP/NPN 24 Vdc Multipole
Protection Class:IP65
Operation:2x2/2
Function:NO/NC
Actuation:Sol/Spring
Manual override:Push only
Voltage:24Vdc
Spool technology:Softseal spool

Technical Details

AttributeValue
Media:Compressed air
Operation:2x2/2
Actuation:Sol/Spring
Function:NO/NC
Voltage:24Vdc
Pilot:Internal
Manual override:Push only
Protection Class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Nuts and screws:Zinc plated steel
Seals:HNBR
Springs:Stainless steel
Body:Diecast aluminum
Certification:ATEX;UL 429 - 5th Edition
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov