VS26 Series, 5/3 APB valve, sol/sol (115Vac) with soft seal spool, non-locking

Item: VS26S611DF318A
  • Multipole or integrated fieldbus for installation flexibility
  • Field expandable with single add-on stations
  • ATEX
  • Universal PNP/NPN 24Vdc. Multipole
Protection Class:IP65
Operation:5/3
Function:COE
Actuation:Sol/Sol
Manual override:Non-Locking
Voltage:115Vac
Spool technology:Softseal spool
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Gauges

Regulator plate replacement gauge

Item:V70534-500
Materials:Diecast aluminum

Output Boards

VS26 Series 4-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672700-KG00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

VS26 Series 6-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672701-KG00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

VS26 Series 8-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672702-KG00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

VS26 Series 12-station, 44-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672704-KG00
Electrical connection:44 pin D-sub connector
Voltage:24Vdc

VS26 Series 4-station, 15-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672705-KG00
Electrical connection:15 pin D-sub Connector
Voltage:24Vdc
no image

VS26 Series 10-station, 44-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672706-KG00
Electrical connection:44 pin D-sub connector
Voltage:24Vdc

VS26 Series 2-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS2672708-KG00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac

VS26 Series 4-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS2672709-KG00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac
no image

VS26 Series 6-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS2672710-KG00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac

VS26 Series 8-station, 1" conduit Multipole connection, 24Vdc/115Vac output board

Item:VS2672711-KG00
Electrical connection:Conduit entry
Voltage:24Vdc;115Vac

VS26 Series 2-station, 9-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672717-KG00
Electrical connection:9 Pin D-Sub Connector
Voltage:24Vdc

VS26 Series 2-station, 15-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672718-KG00
Electrical connection:15 pin D-sub Connector
Voltage:24Vdc

VS26 Series 2-station, 25-pin D-Sub Multipole connection, 24Vdc output board

Item:VS2672719-KG00
Electrical connection:25 pin D-sub connector
Voltage:24Vdc

Technical Details

Media:Compressed air
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:115Vac
Pilot:Internal
Manual override:Non-Locking
Protection Class:IP65
Standard:ISO 15407-2
Spool technology:Softseal spool
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:1.37 Cv
Operating pressure:36 ... 145 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov