Inline valves - manual/mechanical

Item: X3045922
  • Wide Range of Operators
  • Suitable for multi-directional flow
  • High Flow Capacity
  • Lightweight corrosion resistant materials
Operation:5/2
Actuation:Rotary Knob/Rotary Knob
Port size:1/8" NPT

Technical Details

AttributeValue
Media:Compressed air
Port size:1/8" NPT
Operation:5/2
Actuation:Rotary Knob/Rotary Knob
Mounting:Through holes in valve body
Seals:Nitrile rubber
Body:Zinc
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Flow coefficient:0.34 Cv

Accessories

Fittings

Service kits

null

Item:03840802
Port size:1/8" NPT

Silencers


Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov