Inline valves - manual/mechanical

Item: X3064422
  • Wide Range of Operators
  • Suitable for multi-directional flow
  • High Flow Capacity
  • Lightweight corrosion resistant materials
Operation:5/2
Actuation:Palm button, black
Port size:1/4" NPT
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Service kits

null

Item:03860202
Port size:1/4" NPT

Technical Details

Media:Compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Palm button, black
Mounting:Through holes in valve body
Seals:Nitrile rubber
Body:Zinc
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Flow coefficient:0.98 Cv

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov