Inline valves - manual/mechanical

Item: X3066522
  • Wide Range of Operators
  • Suitable for multi-directional flow
  • High Flow Capacity
  • Lightweight corrosion resistant materials
Media:Compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Push Knob/Pull Knob
Mounting:Through holes in valve body
Seals:Nitrile rubber

Technical Details

AttributeValue
Media:Compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Push Knob/Pull Knob
Mounting:Through holes in valve body
Seals:Nitrile rubber
Body:Zinc
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Flow coefficient:0.98 Cv

Accessories

Fittings

90° Swivel Elbow, 3/8" tube O/D, 1/4" NPT thread

Item:C24470628
Shape:Elbow
O/D Tube:3/8
Thread:1/4" NPT
 StockedQuantity

Service kits

null

Item:03860202
Port size:1/4" NPT

Silencers

 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov