IMI Maxseal ICO3S Series, direct acting 3/2 valve, 1/4" NPT, 12 VDC, 1 Watt low power

Item: Y013AA1H2LS-1W
  • 316L Stainless Steel
  • SIL 2 or SIL 3 (SIL 3 In redundant Configuration)
  • Bubble Tight
  • Low Power Direct Acting
  • Class 1/Div 1/FM/CSA
  • ATEX: Ex db IIC T4/T6
  • NEMA 4X
  • Operating pressure: 0-174 PSIG
  • Power Consumption: 1W
Protection Class:IP66 X8
Electrical connection:1/2NPT
Function:Universal
Voltage:12Vdc
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air;Natural gas
Function:Universal
Voltage:12Vdc
Protection Class:IP66 X8
Seals:Nitrile rubber
Body:Stainless steel
Certification:ATEX;IECEx;FM;T6 & T4
Operating temperature:-58 ... 194 °F
Operating pressure:0 ... 174 psi
Coil Encapsulation:Class H
Electrical connection:1/2NPT

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov