Outstanding Fluidic Performance
When it comes to the reliability and control needed for precise and accurate analysis in analytical, biotechnology, and diagnostic instrumentation, Cadent™ 3 syringe pump is one smooth operator.
With its advanced micro-stepping capabilities and resolution of up to 24,000 steps, only the Cadent™ 3 syringe pump can smoothly capture information down to 1 μL/min (with a 1 mL syringe) and has adjustable flow rates down to 0.008 μL/min. It also delivers sustained premier performance on precision and accuracy throughout its lifetime. Finding the right fit for your needs starts here.