Roundline Cylinders


Introducing Roundline Plus Expanded Range Cylinders

Norgren has expanded the Roundline Plus Cylinder range to include a variety of additional options and features.  New product ranges include:

Three-Position Cylinders (3R)

This multi-position Roundline stainless body cylinder provides three positive stroke positions with a single cylinder. This cylinder is ideal for multi-operation applications.

Features:

  • Available Bore sizes – 9/16”, ¾”, 1-1/16”, 1-1/2”, 2”
  • Utilizes 2 pistons to create multiple stops
  • Double Acting
  • Can also be used as multi-force

View Datasheet  View CAD

Non-Rotating Cylinders (NR)

Double acting and reverse acting non-rotating cylinders have a unique square piston rod with rounded corners. Designed for applications where the the load connected to the rod requires consistent orientation.

Features:

  • Available Bore sizes – 9/16”, ¾”, 1-1/16”, 1-1/2”, 2”, 2-1/2”
  • Square Rod
  • Double and Reverse Acting
  • Interchange for Roundline Plus

View Datasheet  View CAD

All Stainless Steel Non-Repairable Cylinders (SR)

The all stainless Roundline cylinders are the perfect solution for applications in the food processing/packaging, medical, chemical, or marine environments where wash down solutions or other corrosives are present in the environment. These cylinders offer a cost effective method of extending cylinder life in difficult application environments.

Features:

  • Same bore sizes as Roundline Plus (5/16” thru 3”)
  • Double Acting models only
  • Composite bushings standard
  • FDA lube standard
  • Direct Interchange for Roundline Plus

View Datasheet  View CAD

Tough Duty Cylinders (ZR)

For extremely tough applications, with larger diameter, two-piece piston rod, elastomer bumpers and Buna N U-cup seals for low breakaway. Tough Duty Roundline Cylinders are ideal to overcome applications with minor side load.

Features:

  • Available Bore sizes – ¾”, 1-1/16”, 1-1/2”, 2”
  • Double Acting
  • Solid bumpers standard
  • Removable hex rod stud
  • Oversized rod and mounting dimensions

View Datasheet  View CAD

Rod Lock Cylinders (LR)

This cylinder is a normally clamped unit that holds the piston rod in position when air pressure is not present. It is ideal for preventing drift at machine shut down.

Features:

  • Available Bore sizes – ¾”, 1-1/16”, 1-1/2”, 2”, 2-1/2”, 3” 
  • Holds rod in place when lock is engaged
  • Double Acting
  • Not a safety device

View Datasheet  View CAD

Roundline Hydraulic Cylinders (HR)

For hydraulic use, up to 500 PSI. Choose a Hydraulic Roundline for applications requiring high pressure and slow, smooth movement.

Features:

  • Available Bore sizes – 1-1/16”, 1-1/2”, 2”
  • Double Acting
  • 500psi hydraulic rating

View Datasheet  View CAD

Hole Punchers (HPR)

Hole Punch cylinders utilize a single acting cylinder with a removable cutter on the rod. The razor sharp cutting teeth are designed to punch holes in thin plastic film.

Features:

  • All sizes are a ¾” bore
  • Available cutter sizes – ¼”, 5/16”, 3/8”, 7/16”, ½”, 9/16”, 5/8”
  • High strength materials for long life
  • Hollow rod to eject slugs

View Datasheet  View CAD


Contact our product team on (800) 514-0129 or at sales.usa@imi-precision.com to find out more.

Find out more

Please enter your details below