Filter Regulator Lubricator (FRL)

Correct compressed air preparation means using a filter regulator lubricator (FRL) in the correct order. Combination FRL assemblies or maintenance units allow your choice of units to be assembled. Norgren box sets are the ideal assembly - a filter/regulator, lubricator, shut-off valve, gauge and mounting brackets fully assembled.

Showing results 31 to 40 of 65

Pressure adjustment

Outlet pressure adjustment range

Relieving/Non-relieving

Range

Excelon Plus combination unit (FRL), G3/8, manual drain, 40µm filter element, without shut-off valve

Item:BL84-325G
Pressure adjustment:4 ... 145 psi
Port size:3/8" ISO G
Drain type:Manual
Filter element:40.00 µm

Excelon Plus box set (FRL), G3/8, manual drain, 40µm filter element, with shut-off valve

Item:BL84-321G
Pressure adjustment:4 ... 145 psi
Port size:3/8" ISO G
Drain type:Manual
Filter element:40.00 µm

Excelon Plus combination unit (FRL), G3/8, automatic drain, 40µm filter element, without shut-off valve

Item:BL84-305G
Pressure adjustment:4 ... 145 psi
Port size:3/8" ISO G
Drain type:Auto drain
Filter element:40.00 µm

Excelon Plus box set (FRL), G3/8, automatic drain, 40µm filter element, with shut-off valve

Item:BL84-301G
Pressure adjustment:4 ... 145 psi
Port size:3/8" ISO G
Drain type:Auto drain
Filter element:40.00 µm

Excelon Plus Combination Unit, G3/8", automatic drain, without shut off valve

Item:BL82-355G
Port size:3/8" ISO G
Drain type:Auto drain

Excelon Plus Box Set, G3/8", automatic drain, with shut off valve

Item:BL82-351G
Port size:3/8" ISO G
Drain type:Auto drain

Excelon Plus Combination Unit, G3/8", manual drain, without shut off valve

Item:BL82-325G
Port size:3/8" ISO G
Drain type:Manual

Excelon Plus Box Set, G3/8", manual drain, with shut off valve

Item:BL82-321G
Port size:3/8" ISO G
Drain type:Manual

Excelon Plus Combination Unit, G3/8", automatic drain, without shut off valve

Item:BL82-305G
Port size:3/8" ISO G
Drain type:Auto drain

Excelon Plus Box Set, G3/8", automatic drain, with shut off valve

Item:BL82-301G
Port size:3/8" ISO G
Drain type:Auto drain
Showing results 31 to 40 of 65