ICO3 Series, stainless steel, 3/2 NC valve,125Vdc, direct acting, 1/4" NPT ports, with nitrile seals

Item:Y013AA1H1SS
Protection Class:IP66 X8
Electrical connection:M20 x 1.5mm ISO(F)
Operation:3/2
Function:Normally closed
Actuation:Sol/Spring
Port size:1/4" NPT
Voltage:125Vdc