Showing results 1 to 8 of 8

ISO #2, 5/3 (APB) valve, sol/sol (24Vdc) with integral flow control

Item:SXE9674-A60-00-13JB
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc

ISO #1, 5/3 (APB) valve, sol/sol (24Vdc) with integral flow control

Item:SXE9673-A60-00-13JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Push only
Voltage:24Vdc

ISO #2, 5/2 valve, sol/spring (24Vdc) with integral flow control

Item:SXE9574-A80-00-13JB
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air spring
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc

ISO #1, 5/2 valve, sol/spring (24Vdc) with integral flow control

Item:SXE9573-A80-00-13JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air spring
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc

ISO #1, 5/2 valve, sol/spring (24Vdc) without integral flow control

Item:SXE9573-A70-00-13JB
ISO size:ISO #1
Protection Class:IP65
Operation:5/2
Actuation:Sol/Air spring
Voltage:24Vdc

ISO #2, 5/2 valve, sol/sol (24Vdc) with integral flow control

Item:SXE0574-A60-00-13JB
ISO size:ISO #2
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc

ISO #1, 5/2 valve, sol/sol (24Vdc) with integral flow control

Item:SXE0573-A60-00-13JB
ISO size:ISO #1
Connector type:22mm Industrial standard
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Manual override:Combination Locking/Non-Locking
Voltage:24Vdc

ISO #1, 5/2 valve, sol/sol (24Vdc) without integral flow control

Item:SXE0573-A50-00-13JB
ISO size:ISO #1
Protection Class:IP65
Operation:5/2
Actuation:Sol/Sol
Voltage:24Vdc
Showing results 1 to 8 of 8