Showing results 1 to 10 of 18

Material Transfer Generator 3/4" I.D.

Item:NDFM76-VSES-M01
Port size:3/4" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:125.0 SCFM

Material Transfer Generator 1/2" I.D.

Item:NDFM56-VSES-M01
Port size:1/2" ISO G
Maximum vacuum level:11.0 "Hg
Maximum flow:41.0 SCFM

Material Transfer Generator 3/8" I.D.

Item:NDFM36-VSES-M01
Port size:3/8" ISO G
Maximum vacuum level:7.0 "Hg
Maximum flow:25.0 SCFM

Material Transfer Generator 1/4" I.D.

Item:NDFM23-VSES-M01
Port size:3/8" ISO G
Maximum vacuum level:9.0 "Hg
Maximum flow:10.0 SCFM

Material Transfer Generator 2" I.D.

Item:NDFM206-VSES-M01
Port size:G2
Maximum vacuum level:1.8 "Hg
Maximum flow:340.0 SCFM

Material Transfer Generator 1.50" I.D.

Item:NDFM156-VSES-M01
Port size:1-1/2" ISO G
Maximum vacuum level:2.6 "Hg
Maximum flow:280.0 SCFM

Material Transfer Generator 1/8" I.D.

Item:NDFM13-VSES-M01
Port size:1/8" ISO G
Maximum vacuum level:12.0 "Hg
Maximum flow:3.0 SCFM

Material Transfer Generator 1.25" I.D.

Item:NDFM126-VSES-M01
Maximum vacuum level:4.5 "Hg
Maximum flow:245.0 SCFM

Material Transfer Generator 1" I.D.

Item:NDFM106-VSES-M01
Port size:1" ISO G
Maximum vacuum level:6.3 "Hg
Maximum flow:190.0 SCFM

Material Transfer Generator 3/4" I.D.

Item:NDF76-VSES-M01
Port size:3/8" NPT
Maximum vacuum level:10.0 "Hg
Maximum flow:125.0 SCFM
Showing results 1 to 10 of 18