Showing results 1 to 10 of 14

NVP90 vacuum generator, 20 "Hg, 24V N.C.

Item:NVP90VA-300M-S27A00
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM

NVP90 vacuum generator, 28 "Hg, 24V N.C.

Item:NVP90VA-300H-S27A00
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:20.0 SCFM

NVP90 vacuum generator, 20 "Hg, 24V N.C., Multi-Port

Item:NVP90MA-300M-S11A38
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM

NVP90 vacuum generator, 28 "Hg, 24V N.C., Multi-Port

Item:NVP90MA-300H-S11A38
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:20.0 SCFM

NVP90 vacuum generator, 20 "Hg, Multi-Port

Item:NVP90M0-300M-S11A38
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM

NVP90 vacuum generator, 28 "Hg, Multi-Port

Item:NVP90M0-300H-S11A38
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:20.0 SCFM

Single stage venturi vacuum generator with M25 x 1.5 cartridge, 20 "Hg

Item:NMSV25-300M1-S17A00
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM

Cylindrical Vacuum Pump - 28"Hg w/NST6B Silencer

Item:NJSM-300-S09M01
Port size:3/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:20.0 SCFM

Cylindrical Vacuum Pump - 28"Hg w/NST6B Silencer

Item:NJS-300-S09M01
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:20.0 SCFM

Cylindrical Vacuum Pump - 10"Hg w/NST6B Silencer

Item:NJFM-300-S09M01
Port size:3/8" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:20.0 SCFM
Showing results 1 to 10 of 14