Showing results 11 to 14 of 14

Cylindrical Vacuum Pump - 10"Hg w/NST6B Silencer

Item:NJF-300-S09M01
Port size:3/8" NPTF
Maximum vacuum level:10.0 "Hg
Maximum flow:20.0 SCFM

Cylindrical Vacuum Pump - 20"Hg w/NST6B Silencer

Item:NJDM-300-S09M01
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM

Cylindrical Vacuum Pump - 20"Hg w/NST6B Silencer

Item:NJD-300-S09M01
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM

Single stage M25 x 1.5 threaded vacuum cartridge, 20 "Hg

Item:NC300M1-M25-MSR-M01
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:20.0 SCFM
Showing results 11 to 14 of 14