Showing results 11 to 15 of 15

Cylindrical Vacuum Pump - Mini 10"Hg w/NST4 Silencer

Item:NJFM-150M-S05M01
Port size:1/8" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:3.5 SCFM

Cylindrical Vacuum Pump - Mini 10"Hg w/NST4 Silencer

Item:NJF-150M-S05M01
Port size:1/2" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:3.5 SCFM

Cylindrical Vacuum Pump - Mini 20"Hg w/NST4 Silencer

Item:NJDM-150M-S05M01
Port size:1/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:3.5 SCFM

Cylindrical Vacuum Pump - Mini 20"Hg w/NST4 Silencer

Item:NJD-150M-S05M01
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:3.5 SCFM

Single stage M14 x 1 threaded vacuum cartridge, 20 "Hg

Item:NC150M1-M14-MSR-M01
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:3.5 SCFM
Showing results 11 to 15 of 15