Showing results 1 to 10 of 16

Modular Venturi Vacuum Pump 20"Hg with NST6A Silencer

Item:NVPM80-200M-S08A00
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

NVP8X vacuum generator, 20 "Hg

Item:NVP8XB0-200M-S08A00
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

NVP80 vacuum generator, 20 "Hg, 24V N.C.

Item:NVP80VA-200M-S08A00
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

NVP80 vacuum generator, 20 "Hg, 24V N.C., Multi-Port

Item:NVP80MA-200M-S08A38
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

NVP80 vacuum generator, 20 "Hg, Multi-Port

Item:NVP80M0-200M-S08A38
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

Modular Venturi Vacuum Pump 20"Hg with NST6A Silencer

Item:NVP80-200M-S08A00
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

VDF Series Variable Vacuum Pump .20"I.D. with NST4 Silencer

Item:NVDFM-20-PXX-S05M01
Port size:1/4" ISO G
Maximum vacuum level:25.0 "Hg
Maximum flow:6.0 SCFM

VDF Series Variable Vacuum Pump .20"I.D. with NST4 Silencer

Item:NVDF-20-PXX-S05M01
Port size:1/4" NPTF
Maximum vacuum level:25.0 "Hg
Maximum flow:6.0 SCFM

Two stage venturi vacuum generator with M25 x 1.5 cartridge, 28 "Hg

Item:NMSV25-200H2-S00A00
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:6.0 SCFM

Cylindrical Vacuum Pump - 10"Hg w/NST6A Silencer

Item:NJFM-200-S08M01
Port size:3/8" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:6.0 SCFM
Showing results 1 to 10 of 16