Showing results 1 to 9 of 9

Vacuum Generator 28"Hg with NST8A Silencer - No Elbow

Item:NVPM80-250H-S10A00
Port size:3/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

NVP8X vacuum generator, 28 "Hg, 24V N.C., with blow off

Item:NVP8XBA-200H-S08A00
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

NVP80 vacuum generator, 28 "Hg, 24V N.C.

Item:NVP80VA-250H-S10A00
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

NVP80 vacuum generator, 28 "Hg, 24V N.C., Multi-Port

Item:NVP80MA-250H-S10A38
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

NVP80 vacuum generator, 28 "Hg, Multi-Port

Item:NVP80M0-250H-S10A38
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Vacuum Generator 28"Hg with NST8A Silencer - No Elbow

Item:NVP80-250H-S10A00
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Cylindrical Vacuum Generator - 28"Hg w/NST6B Silencer

Item:NJSM-250-S09M01
Port size:3/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Cylindrical Vacuum Generator - 28"Hg w/NST6B Silencer

Item:NJS-250-S09M01
Port size:3/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Single stage M25 x 1.5 threaded vacuum cartridge, 28 "Hg

Item:NC250H1-M25-MSR-M01
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM
Showing results 1 to 9 of 9