Showing results 1 to 10 of 79

Refine results

Maximum flow

Range

Vacuum Pump 20"Hg with NST8A Silencer - No Elbow

Item:NVPM80-250M-S10A00
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

Modular Venturi Vacuum Pump 20"Hg with NST6A Silencer

Item:NVPM80-200M-S08A00
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:6.0 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVPM20-90M-S05A00
Port size:1/4" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:1.4 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVPM20-150M-S05A00
Port size:1/4" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:3.5 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVPM20-100M-S05A00
Port size:1/4" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:2.1 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVPM10-90M-S05A00
Port size:1/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:1.4 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVPM10-150M-S05A00
Port size:1/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:3.5 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVPM10-100M-S05A00
Port size:1/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:2.1 SCFM

Vacuum Pump 20"Hg NST2

Item:NVPM00-60M-S04A00
Port size:M5
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

NVP90 vacuum generator, 20 "Hg, 24V N.C.

Item:NVP90VA-350M-S27A00
Port size:1/2" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:28.0 SCFM
Showing results 1 to 10 of 79