Showing results 1 to 10 of 16

Refine results

Maximum vacuum level

Series

VDF Series Variable Vacuum Pump .50"I.D. with NST12C Silencer

Item:NVDFM-50-PXX-S20M01
Port size:1/2" ISO G
Maximum vacuum level:25.0 "Hg
Maximum flow:60.0 SCFM

VDF Series Variable Vacuum Pump .375"I.D. with NST8B Silencer

Item:NVDFM-37-PXX-S11M01
Port size:1/2" ISO G
Maximum vacuum level:25.0 "Hg
Maximum flow:30.0 SCFM

Cylindrical Vacuum Pump - 28"Hg w/NST8B Silencer

Item:NJSM-350-S11M01
Port size:1/2" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:28.0 SCFM

Cylindrical Vacuum Pump - Mini 28"Hg w/NST4 Silencer

Item:NJS-90M-S05M01
Port size:1/2" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:1.2 SCFM

Cylindrical Vacuum Pump - Mini 28"Hg w/NST4 Silencer

Item:NJS-150M-S05M01
Port size:1/2" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:3.2 SCFM

Cylindrical Vacuum Pump - Mini 28"Hg w/NST4 Silencer

Item:NJS-100M-S05M01
Port size:1/2" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:2.0 SCFM

Cylindrical Vacuum Pump - 10"Hg w/NST8B Silencer

Item:NJFM-350-S11M01
Port size:1/2" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:28.0 SCFM

Cylindrical Vacuum Pump - Mini 10"Hg w/NST4 Silencer

Item:NJF-90M-S05M01
Port size:1/2" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:1.3 SCFM

Cylindrical Vacuum Pump - Mini 10"Hg w/NST4 Silencer

Item:NJF-150M-S05M01
Port size:1/2" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:3.5 SCFM
Showing results 1 to 10 of 16