Our products help improve performance and reduce downtime and energy consumption on production lines across the world.
We have strong experience in a number of sectors and use our understanding of the technical challenges and legislative framework to develop pioneering platform products to answer specific needs.
We aim to help our customers get the most out of their products, enabling them to drive down the total cost of ownership.
We want you to have the resources you need to help you select and order the best products, quickly and efficiently.
Our network of distributors has been carefully selected to provide customers across the USA & Canada with the additional support they sometimes need.
We are a world leader in fluid and motion control technologies, delivering exceptional solutions which improve the productivity and efficiency of our customers' equipment.
We're ideas makers. Creators of motion. Applying our imagination to help you keep your machines moving, in everything from Industrial Automation to rail. Working with you, we help render your vision real.
Just imagine what else we could do for you…
Offering exceptional performance in a compact, light-weight design without compromising on robustness. Suitable for all industrial applications and available in port sizes ¼” and 3/8” (compact), 3/8” (high flow), ½ and ¾.
Straight-through, single-stage venturi design allows contaminants to pass through without clogging, resulting in increased reliability, decreased downtime and higher productivity.
Our miniature manual valves are engineered with a closed crossover design and easy to use push button and toggles. Increased reliability with no false shifting reduces downtime for users.
Our intelligent lift axle control module automatically deploys and retracts lift axles based upon primary air suspension.
Magnetically Coupled Rodless Cylinders feature magnets on the carriage and piston that form a strong bond that holds them together and deliver space savings of nearly 50% in most models.
Our barbed fittings come in a variety of shapes, including elbow, cross, straight and union fittings. Barb fittings are available in nickel plated brass and stainless steel.
Our latest range of cylinders offers a light and modern design with standard adaptive cushions for changing speed and load.
The B17 Filter/Regulator offers long-lasting performance in everyday applications and can also hold up to repeated use in extreme conditions.
The expanded the Roundline Plus Cylinder range includes: Three-Position, Tough Duty, Non-Rotating, All Stainless Steel, Rod Lock, Hydraulic and Hole Punching Cylinders.
The new Norgren line of electric actuator products are engineered for precision control and robust performance.
Available in an array of lengths, bore sizes, mounting styles, and more; compact cylinders are designed for applications where space is tight.
The PTN Analog Pressure Transducer Series features a stainless-steel housing and completely isolated sensing element for an extremely robust option for pneumatic and hydraulic applications.
IMI Norgren ISOLine is a true fit and forget ISO cylinder that’s as reliable as it is robust.
Our new M/50 Switch with IO-Link Capability makes actuators and sensors active participants in every process chain.
The IMI Norgren Cadent™ 3 Syringe Pump is a highly flexible fluid dispense pump with exceptional volume dispense accuracy and precision.
IVAC is a weight-optimised actuator featuring integrated valve and magnetically operated switches for complete actuator control.
We know engineers are passionate about creating machines to tackle the world’s most demanding engineering challenges. Our ideas, our people, our products, our service; it’s all here to help keep our customers’ machines – and our world – moving faster, safer and more efficiently. Imagine the possibilities when we work together…
Explore our Marvelous world…
Sharing your passion for your machines, we’re always here with expertise, guidance and custom solutions to keep them moving, faster, safer and more efficiently.
We know engineers are passionate about machines and we want to celebrate the way in which marvellous machinery and inventions have changed our world throughout history.
We’re ready to support your next challenge. With market-leading technical support, easy online ordering, and a powerful app that finds replacement parts, fast. It’s all part of the service to keep your machines moving.