Electro-Mechanical Vacuum Switch

Articol: 0880110000000000
  • Gold-plated contacts
  • High cycle life
  • Vibration resistant to 15 g
  • Microswitch approved by UL and CSA
  • Intrinsically safe operation
  • Direct interface to Excelon air line units
Medium:Neutral gases and liquids
Port size:G1/4
Operation:Diaphragm
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:DIN EN 175301-803 Form A

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:Diaphragm
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:IP65
Pressure Range:-1 ... 1 bar
Over pressure:80 bar
switching_pressure_difference_pressure_bar_min_to_max_range:0.25 ... 0.35 bar
Material - Seals:Heat resistant seals
Products - CCC:Yes
Products - CSA:Yes
Products - EMC:Yes
Products - IP Rating:IP65
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - UL:Yes
Products - WEEE:WEEE
Products - eClass 11:51060701
Products - HS Code (Customs):85365080
Products - HTS Code (Harmonised Tariff Schedule):8536509090
Classification - UNSPSC code:39122228
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:87.5
Products - Product - Length:30.0
Products - Product - Width:30.0
Products - Product - Weight:0.1
Products - Unit of Measure:EA
Products - B10 Value:1.0E7
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:18D