Electro-Mechanical Vacuum Switch

Articol: 0880160000000000
  • Gold-plated contacts
  • High cycle life
  • Vibration resistant to 15 g
  • Microswitch approved by UL and CSA
  • Intrinsically safe operation
  • Direct interface to Excelon air line units
Medium:Neutral gases and liquids
Port size:G1/4
Operation:Diaphragm
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:M12 Connector

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:Diaphragm
Operating temperature:-10 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 80 °C
Electrical connection:M12 Connector
Protection class:IP65
Pressure Range:-1 ... 0 bar
Over pressure:80 bar
switching_pressure_difference_pressure_bar_min_to_max_range:0.15 ... 0.18 bar
Material - Seals:Heat resistant seals
Range:18D

Accessories

Accessories

Electrical Connectors M12 x 1

Articol:0523052000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Articol:0523057000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin

Electrical Connectors M12 x 1

Articol:0523058000000000
Voltage:10 … 32Vdc
Connector type:M12x1 5 pin