11-400 Series pilot pressure regulator, G1/4, 0.06-2 bar, without gauge

Articol: 11400-2G-PC100
  • Can be installed at any point in the compressed air system without regard to accessibility – pilot regulator can be installed in the most convenient location
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:25,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.06 ... 2 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:25,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.06 ... 2 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Mounting:Bracket
Material - Adjusting knob:Plastic
Material - Body:Zinc pressure diecast
Material - Bonnet:Zinc
Material - Elastomers:Synthetic rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050404
Products - HS Code (Customs):84811099
Products - HTS Code (Harmonised Tariff Schedule):8481100040
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:83.0
Products - Product - Length:179.0
Products - Product - Weight:0.9
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:11-400

Accessories