11-400 Series pilot pressure regulator, G1/4, 0.16-7 bar, without gauge

Articol: 11400-2G-PG103
  • Can be installed at any point in the compressed air system without regard to accessibility – pilot regulator can be installed in the most convenient location
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:25,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.16 ... 7 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:25,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.16 ... 7 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Mounting:Panel Mounted
Material - Adjusting knob:Plastic
Material - Body:Zinc pressure diecast
Material - Bonnet:Zinc
Material - Elastomers:Synthetic rubber
Range:11-400