Electro-Mechanical Pressure Switch Low Pressure

Articol: 1812600000000000
  • High accuracy
  • Robust metal housing
Medium:For neutral, aggressive (Standard only), non-flammable gases and fluids
Port size:G1/4
Operating pressure:-0.025 ... 1.6 bar
Operating temperature:-25 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 100 °C
Electrical connection:DIN EN 175301-803 Form A

Technical Details

AttributeValue
Medium:For neutral, aggressive (Standard only), non-flammable gases and fluids
Port size:G1/4
Operating pressure:-0.025 ... 1.6 bar
Operating temperature:-25 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 100 °C
Electrical connection:DIN EN 175301-803 Form A
Pressure Range:0 ... 0.06 bar
Over pressure:1 bar
switching_pressure_difference_pressure_bar_min_to_max_range:0.004 ... 0.006 bar
Range:20D

Accessories

Accessories

no image

Bracket - Steel

Articol:0574772000000000
Part number:18D
Port size:G1/4