Gauges

Articol: 18-015-853
  • Monitor pressures in a compressed air system for optimum efficiency
Port size:G1/4A
Operating temperature:-20 ... 65 °C
scale_bar_pressure_bar_min_to_max_range:0 ... 16 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 240 psi
scale_mpa_pressure_mpa_min_to_max_range:0 ... 1.6 MPa
Products - REACH:Available on request

Technical Details

AttributeValue
Port size:G1/4A
Operating temperature:-20 ... 65 °C
scale_bar_pressure_bar_min_to_max_range:0 ... 16 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 240 psi
scale_mpa_pressure_mpa_min_to_max_range:0 ... 1.6 MPa
Products - REACH:Available on request
Products - RoHS Compliant:Available
Products - WEEE:NonWEEE
Products - eClass 11:51030791
Products - HS Code (Customs):90262040
Products - HTS Code (Harmonised Tariff Schedule):9026200090
Classification - UNSPSC code:40141616
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:28.0
Products - Product - Length:84.0
Products - Product - Width:63.0
Products - Product - Weight:0.08
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:18-015