Gauges

Articol: 18-015-995
  • Monitor pressures in a compressed air system for optimum efficiency
Port size:G1/8A
Operating temperature:-20 ... 65 °C
scale_bar_pressure_bar_min_to_max_range:0 ... 4 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 58 psi
scale_mpa_pressure_mpa_min_to_max_range:0 ... 0.4 MPa
Mounting:Centre Back

Technical Details

AttributeValue
Port size:G1/8A
Operating temperature:-20 ... 65 °C
scale_bar_pressure_bar_min_to_max_range:0 ... 4 bar
scale_psi_pressure_psi_min_to_max_range:0 ... 58 psi
scale_mpa_pressure_mpa_min_to_max_range:0 ... 0.4 MPa
Mounting:Centre Back
Range:18-015