20AG Series high flow pressure regulator, G3/4, 0.2-8 bar, without gauge

Articol: 20AG-X6G-PH100
  • Ported regulators for general purpose pneumatic applications
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.2 ... 8 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.2 ... 8 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Mounting:Bracket
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Elastomers:Synthetic rubber
Range:20AG