Direct Acting Solenoid Valve

Articol: 2401138080002400
  • Main application: single operated process actuators
  • TÜV-approval based on IEC 61 508, DIN V 19 251. Approvals: DIN EN 161/3394 DVGW, group Rm and EN 13611
  • Valves for safety systems to SIL 3 or AK 7
  • Standard NAMUR type manifold system for easy assembly
  • Redundancy: 1 of 2, 2 of 3
  • Valve switches at power failure into starting position (mechanical return spring)
  • Rest position in the event of power failure provided by mechanical return spring
  • These solenoids are ATEX approved
  • Suitable for outdoor use under critical environment conditions (see solenoid list)
Medium:Aggressive gases and liquids;Neutral gases and liquids
Port size:1/4" NPTF
Operation:3/2
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-25 ... 60 °C

Technical Details

AttributeValue
Medium:Aggressive gases and liquids;Neutral gases and liquids
Port size:1/4" NPTF
Operation:3/2
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-25 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:-25 ... 60 °C
Maximum operating pressure:10,0 bar
Electrical connection:DIN EN 175301-803
Protection class:IP65
Mounting:Optional
Material - Body:Brass;Stainless steel (1.4404/316);Anodised aluminium
Material - Seat seal:NBR
Coil code:0800
Range:24011

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard