Direct solenoid actuated poppet valves - Inline connection (tapped construction)

Articol: 2401138426002400
  • Main application: single operated process actuators
  • TÜV-approval based on IEC 61 508, DIN V 19 251. Approvals: DIN EN 161/3394 DVGW, group Rm and EN 13611
  • Valves for safety systems to SIL 3 or AK 7
  • Standard NAMUR type manifold system for easy assembly
  • Redundancy: 1 of 2, 2 of 3
  • Valve switches at power failure into starting position (mechanical return spring)
  • Rest position in the event of power failure provided by mechanical return spring
  • These solenoids are ATEX approved
  • Suitable for outdoor use under critical environment conditions (see solenoid list)
Medium:Compressed air, filtered, non-lubricated and dry. Other gases and liquid fluids on request
Port size:1/4" NPT
Operation:3/2 universal
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:0 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed air, filtered, non-lubricated and dry. Other gases and liquid fluids on request
Port size:1/4" NPT
Operation:3/2 universal
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-40 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-25 ... 80 °C
Maximum operating pressure:10,0 bar
Electrical connection:M20x1.5
Manual Override:No manual override
Protection class:IP66 with cable gland (excluded)
Standard:SIL3
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:4260
Range:24011