Inline Valves - Solenoid

Articol: 2623100305002400
  • Standard manual override with detent
  • Compact design
  • High flow rate
  • Simple design of soft spool seal system
  • Maintenance-free
  • Easily interchangeable solenoid system
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Sol
Voltage:24Vdc
Operating pressure:1 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:5/2
Actuation:Sol/Sol
Voltage:24Vdc
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 50 °C
Electrical connection:DIN EN 175301-803
Protection class:IP65
Mounting:Optional
Material - Body:Aluminium
Material - Seat seal:NBR
Coil code:3050
Range:26230

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Fittings

Straight adaptor - male/parallel

Articol:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Silencers