Miniature Pop Type Pressure Relief Valve

Articol: 61B2/BS000
  • Protect compressed air systems from over-pressurization
  • Simple, low cost 'Pop' type units for direct connection to pressure vessels and associated components
  • Pre-set and tamper resistant relief valves protected from ingress
Medium:Compressed Air
Port size:R1/4
Operating temperature:-20 ... 80 °C
Pressure Range:2.5 ... 5 bar
Material - Body:Brass
Material - Seals:Polyurethane

Technical Details

AttributeValue
Medium:Compressed Air
Port size:R1/4
Operating temperature:-20 ... 80 °C
Pressure Range:2.5 ... 5 bar
Material - Body:Brass
Material - Seals:Polyurethane