Indirect Solenoid Actuated Poppet Valves

Articol: 7032230000000000
  • High switching capability at low power
  • Interchangeable solenoid options
  • Manual override standard on normally closed valves
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G1
Operation:2/2
Function:NC
Operating pressure:1 ... 16 bar
Operating temperature:10 ... 60 °C

Technical Details

AttributeValue
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G1
Operation:2/2
Function:NC
Operating pressure:1 ... 16 bar
Operating temperature:10 ... 60 °C
Pilot:Internal
Material - Body:Aluminium
Range:70300