Inline Valves - Solenoid

Articol: 8026770080002450
  • High flow rate
  • Optionally pilot-operated by external pilot source
  • High repeatability of switching time
  • Easily interchangeable solenoid system
Medium:Compressed Air
Port size:G1
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vac

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Operation:3/2
Actuation:Sol/Spring
Function:NC
Voltage:24Vac
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 60 °C
Maximum operating pressure:10,0 bar
Electrical connection:DIN 43 650 Form A
Protection class:IP65
Mounting:Optional
Material - Body:Aluminium
Material - Elastomers:Polyurethane
Material - Seat seal:Polyurethane
Coil code:0800
Range:80265

Accessories

Electrical plugs

Plug with Moulded Cable

Articol:M/P43315/1
Cable length:1 m
Voltage:250Vac/dc
Connector type:30mm Industrial standard