Brass Angle Seat Valve, G1-1/2

Articol: 8218600.0000.00000
  • Damped closing and back pressure tight
  • Suitable for contaminated fluids
  • Pilot signal could be liquid fluids
Medium:Neutral gases and liquids
Port size:G1-1/2
Operation:2/2
Function:NC
Operating pressure:0 ... 4.5 bar
Operating temperature:-10 ... 180 °C

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1-1/2
Operation:2/2
Function:NC
Operating pressure:0 ... 4.5 bar
Operating temperature:-10 ... 180 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 180 °C
Maximum operating pressure:4,5 bar
Valves - Maximum Fluid Temperature:180.0
KV value:30,0 m3/h
Process Industry/NAMUR Valves - Air Flow:13204.0
Material - Body:Brass
Material - Seat seal:PTFE
Range:82180