Brass Valve Without Solenoid, G1-1/4

Articol: 8240501.9150.00000
  • High flow rate
  • Damped operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Medium:Neutral gases and liquids
Port size:G1-1/4
Operation:2/2
Function:NO
Voltage:No coil
Operating pressure:0.1 ... 16 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1-1/4
Operation:2/2
Function:NO
Voltage:No coil
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:90.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:23,0 m3/h
Process Industry/NAMUR Valves - Air Flow:10123.0
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9150
Range:82400