Brass Indirect Acting Solenoid Valve, 1/4" NPT

Articol: 8241002.9101.02400
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools
Medium:Neutral gases and liquids
Port size:1/4" NPT
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.1 ... 16 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:1/4" NPT
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:90.0
Manual Override:Option installed
Protection class:EN 60529 IP65
KV value:1,9 m3/h
Process Industry/NAMUR Valves - Air Flow:836.0
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9101
Range:82410