Brass Direct Acting Solenoid Valve, G1-1/4

Articol: 8254514.9401.02400
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Medium:Neutral gases and liquids
Port size:G1-1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 16 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1-1/4
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:90.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:23,0 m3/h
Material - Body:Brass
Material - Seat seal:EPDM
Coil code:9401
Range:82540