Brass Direct Acting Solenoid Valve, 1/2" NPT

Articol: 8264200.4681.23049
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Medium:Neutral gases and liquids
Port size:1/2" NPT
Operation:2/2
Function:NC
Voltage:230Vac 40/60Hz
Certification:ATEX

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:1/2" NPT
Operation:2/2
Function:NC
Voltage:230Vac 40/60Hz
Certification:ATEX
Process Industry/NAMUR Valves - ATEX Certification:II 2G Ex d mb IIC T4/T5 Gb II 2D Ex tb IIIC T130°C/T95°C Db
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 50 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:50.0
Protection class:EN 60529 IP65
KV value:3,4 m3/h
Process Industry/NAMUR Valves - Air Flow:1496.0
Material - Body:Brass
Material - Seat seal:NBR-K
Coil code:4681
Range:82640