Solenoid Actuated Diaphragm Valve With Forced Lifting

Articol: 8264400.8441.23050
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Medium:Neutral gases and liquids
Port size:1" NPT
Function:NC
Voltage:230Vac 40/60Hz
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:1" NPT
Function:NC
Voltage:230Vac 40/60Hz
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Protection class:EN 60529 IP65
KV value:8,0 m3/h
Material - Body:Brass
Material - Seat seal:NBR-K
Coil code:8441
Range:82640