Stainless Steel Indirect Acting Solenoid Valve, G1/2

Articol: 8273203.9101.23050
  • High flow rate
  • Dampened operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Medium:Aggressive gases and liquids
Port size:G1/2
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0.1 ... 16 bar

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:G1/2
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:110.0
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
KV value:3,8 m3/h
Process Industry/NAMUR Valves - Air Flow:1672.0
Material - Body:Stainless steel
Material - Seat seal:FPM
Coil code:9101
Range:82730