Brass Motorised Valve, G1/2

Articol: 8288200.9651.02400
  • Low power consumption
  • Wear-resistant ceramic rotary action sliding plate
  • Valve remains on last setting if power lost
  • Will handle contaminated fluids
Medium:Neutral gases and liquids
Port size:G1/2
Operation:2/2 Motorised
Function:Throttle Position With Zero Closure
Voltage:24Vdc
Operating temperature:-10 ... 40 °C

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/2
Operation:2/2 Motorised
Function:Throttle Position With Zero Closure
Voltage:24Vdc
Operating temperature:-10 ... 40 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 90 °C
Valves - Maximum Fluid Temperature:90.0
Protection class:EN 60529 IP54
82880 - Motor Type:DC Motor
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9651
Range:82880