Aluminium Remote Pilot Operated Dust Filter Valve, G3

Articol: 8290900.0000.00000
  • High flow rate
  • Simple construction for ease of maintenance
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
Medium:Compressed Air
Port size:G3
Operation:2/2
Function:NC
Operating pressure:0.4 ... 7 bar
Operating temperature:-20 ... 85 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3
Operation:2/2
Function:NC
Operating pressure:0.4 ... 7 bar
Operating temperature:-20 ... 85 °C
fluid_temperature_temperature_celsius_min_to_max_range:-40 ... 85 °C
Maximum operating pressure:7,0 bar
Valves - Maximum Fluid Temperature:85.0
KV value:144,0 m3/h
Process Industry/NAMUR Valves - Air Flow:75701.0
Material - Body:Aluminium
Material - Seat seal:TPE
Range:82900