Aluminium Dust Filter Valve, G1

Articol: 8296463.8171.02400
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
Medium:Compressed Air
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.4 ... 8 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.4 ... 8 bar
Operating temperature:-40 ... 85 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 85 °C
Maximum operating pressure:8,0 bar
Valves - Maximum Fluid Temperature:85.0
Protection class:EN 60529 IP65
KV value:22,0 m3/h
Process Industry/NAMUR Valves - Air Flow:9683.0
Material - Body:Aluminium
Material - Seat seal:TPE
Coil code:8171
Range:82960