Aluminium Pilot Valve for Pressure Operated Valves, G1/4

Articol: 8466000.9101.02400
  • Pilot valve for pressure actuated valves
  • Indirectly solenoid actuated seat valve
  • Compact design
  • Low power consumption
Medium:Compressed Air;Neutral gases and liquids
Port size:G1/4
Operation:3/2
Function:NC
Voltage:24Vdc
Operating pressure:1 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air;Neutral gases and liquids
Port size:G1/4
Operation:3/2
Function:NC
Voltage:24Vdc
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 60 °C
Maximum operating pressure:10,0 bar
Valves - Maximum Fluid Temperature:60.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Process Industry/NAMUR Valves - Air Flow:31.0
Material - Body:Aluminium
Material - Seat seal:TPU
Coil code:9101
Range:84660