Stainless Steel Angle Seat Valve, G1

Articol: 8474400.0000.00000
  • Visual position indicator as standard
  • Dampened closing (closes against flow direction)
  • Suitable for contaminated flow fluids
  • Suitable for vacuum up to max. 90%
  • Reversed flow direction optional
Medium:Aggressive gases and liquids
Port size:G1
Operation:2/2
Function:NC
Operating pressure:0 ... 5 bar
Operating temperature:-10 ... 60 °C

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:G1
Operation:2/2
Function:NC
Operating pressure:0 ... 5 bar
Operating temperature:-10 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 180 °C
Maximum operating pressure:5,0 bar
Valves - Maximum Fluid Temperature:180.0
KV value:14,0 m3/h
Process Industry/NAMUR Valves - Air Flow:6162.0
Material - Body:Stainless steel
Material - Seat seal:PTFE
Range:84740